TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Other Dimensions

Weight

N/A 31.3 Kg68.900 lb

Inner Ring Width (B)

N/A 4.5 in114.3 mm
Max Shaft Fillet Radius1 N/A 0.13 in3.30 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 7.83 in199 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.08 in2 mm

Key Dimensions

Series

N/A 280000

Cone Part Number

N/A EE280700DG

Bore (d)

N/A 7.0000 in177.800 mm
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 35100 lbf156000 N
Dynamic Radial Load Rating - 1M Revs (C1) 3 N/A 136000 lbf603000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 61200 lbf272000 N
K Factor 5 N/A 1.62

Ratings

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)6 N/A 236000 lbf1050000 N

Static Radial Load Rating (C0)

N/A 195000 lbf867000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 21700 lbf96400 N

Factors

Geometry Factor (Cg)8 N/A 0.112
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.