TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Other Dimensions

Weight

N/A 1007.6 Kg2221.5 lb

Inner Ring Width (B)

N/A 13.7500 in349.250 mm
Max Shaft Fillet Radius1 N/A 0.37 in9.5 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 31.75 in806.45 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.43 in10.92 mm

Key Dimensions

Series

N/A 325000

Cone Part Number

N/A EE325296D

Bore (d)

N/A 29.5 in749.3 mm
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 415000 lbf1850000 N
Dynamic Radial Load Rating - 1M Revs (C1) 3 N/A 1600000 lbf7120000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 723000 lbf3220000 N
K Factor 5 N/A 1.77

Note

N/A This part has a non-standard shoulder design. Please email customer CAD for shoulder details to ensure the proper design of mating components.

Ratings

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)6 N/A 2790000 lbf12400000 N

Static Radial Load Rating (C0)

N/A 3640000 lbf16200000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 234000 lbf1040000 N

Factors

G1 Factor

N/A 21200

G2 Factor

N/A 980
Geometry Factor (Cg)8 N/A 0.355
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.