TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Other Dimensions

Weight

N/A 75.1 Kg165.5 lb

Inner Ring Width (B)

N/A 6 in152.4 mm
Max Shaft Fillet Radius1 N/A 0.13 in3.30 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 8.7 in221 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.14 in3.6 mm

Key Dimensions

Series

N/A 420000

Cone Part Number

N/A EE420750D

Bore (d)

N/A 7.5 in190.5 mm
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 64300 lbf286000 N
Dynamic Radial Load Rating - 1M Revs (C1) 3 N/A 248000 lbf1100000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 112000 lbf498000 N
K Factor 5 N/A 1.45

Ratings

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)6 N/A 432000 lbf1920000 N

Static Radial Load Rating (C0)

N/A 409000 lbf1820000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 44200 lbf197000 N

Factors

G1 Factor

N/A 1150

G2 Factor

N/A 128
Geometry Factor (Cg)8 N/A 0.145
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.