TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Other Dimensions

Weight

N/A 1746.9 Kg3851.3 lb

Inner Ring Width (B)

N/A 12.2500 in311.150 mm
Max Shaft Fillet Radius1 N/A 0.25 in6.4 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 33.54 in852 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.38 in9.65 mm

Key Dimensions

Series

N/A 433000

Cone Part Number

N/A EE433301D

Bore (d)

N/A 30.0000 in762.000 mm
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 434000 lbf1930000 N
Dynamic Radial Load Rating - 1M Revs (C1) 3 N/A 1670000 lbf7440000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 755000 lbf3360000 N
K Factor 5 N/A 1.52

Note

N/A This part has a non-standard shoulder design. Please email customer CAD for shoulder details to ensure the proper design of mating components.

Ratings

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)6 N/A 2910000 lbf13000000 N

Static Radial Load Rating (C0)

N/A 3410000 lbf15200000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 285000 lbf1270000 N

Factors

G1 Factor

N/A 22200

G2 Factor

N/A 957
Geometry Factor (Cg)8 N/A 0.376
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.