TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Other Dimensions

Weight

N/A 80.7 Kg177.9 lb

Inner Ring Width (B)

N/A 6.125 in155.575 mm
Max Shaft Fillet Radius1 N/A 0.13 in3.30 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 11.38 in289 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.13 in3.3 mm

Key Dimensions

Series

N/A 435000

Cone Part Number

N/A EE435103D

Bore (d)

N/A 10.2500 in260.350 mm
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 65500 lbf291000 N
Dynamic Radial Load Rating - 1M Revs (C1) 3 N/A 253000 lbf1120000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 114000 lbf507000 N
K Factor 5 N/A 0.97

Ratings

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)6 N/A 440000 lbf1960000 N

Static Radial Load Rating (C0)

N/A 451000 lbf2010000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 67800 lbf302000 N

Factors

Geometry Factor (Cg)8 N/A 0.179
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.