TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Other Dimensions

Weight

N/A 110.2 Kg243 lb

Inner Ring Width (B)

N/A 6.5625 in166.688 mm
Max Shaft Fillet Radius1 N/A 0.25 in6.4 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 12.36 in314 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.08 in2 mm

Key Dimensions

Series

N/A 722000

Cone Part Number

N/A EE722111D

Bore (d)

N/A 11 in279.4 mm
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 94000 lbf418000 N
Dynamic Radial Load Rating - 1M Revs (C1) 3 N/A 363000 lbf1610000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 164000 lbf728000 N
K Factor 5 N/A 1.55

Note

N/A This part has a non-standard shoulder design. Please email customer CAD for shoulder details to ensure the proper design of mating components.

Ratings

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)6 N/A 631000 lbf2810000 N

Static Radial Load Rating (C0)

N/A 527000 lbf2350000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 60800 lbf271000 N

Factors

Geometry Factor (Cg)8 N/A 0.167
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.