TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Other Dimensions

Weight

N/A 118.200 Kg260.6 lb

Inner Ring Width (B)

N/A 7.25 in184.15 mm
Max Shaft Fillet Radius1 N/A 0.380 in9.700 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 12.64 in321 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.14 in3.6 mm

Key Dimensions

Series

N/A 722000

Cone Part Number

N/A EE722112D

Bore (d)

N/A 11 in279.4 mm
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 94000 lbf418000 N
Dynamic Radial Load Rating - 1M Revs (C1) 3 N/A 363000 lbf1610000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 164000 lbf728000 N
K Factor 5 N/A 1.55

Ratings

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)6 N/A 631000 lbf2810000 N

Static Radial Load Rating (C0)

N/A 527000 lbf2350000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 60800 lbf271000 N

Factors

Geometry Factor (Cg)8 N/A 0.167
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.