TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Other Dimensions

Weight

N/A 268.1 Kg591.1 lb

Inner Ring Width (B)

N/A 11.2500 in285.750 mm
Max Shaft Fillet Radius1 N/A 0.13 in3.30 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 13.35 in339 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.34 in8.6 mm

Key Dimensions

Series

N/A 790000

Cone Part Number

N/A EE790119D

Bore (d)

N/A 12 in304.8 mm
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 180000 lbf802000 N
Dynamic Radial Load Rating - 1M Revs (C1) 3 N/A 695000 lbf3090000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 314000 lbf1400000 N
K Factor 5 N/A 1.48

Ratings

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)6 N/A 1210000 lbf5390000 N

Static Radial Load Rating (C0)

N/A 923000 lbf4100000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 122000 lbf542000 N

Factors

Geometry Factor (Cg)8 N/A 0.19
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.