TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Other Dimensions

Weight

N/A 97.4 Kg214.8 lb

Inner Ring Width (B)

N/A 6.875 in174.625 mm
Max Shaft Fillet Radius1 N/A 0.13 in3.30 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 10.55 in268 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.21 in5.3 mm

Key Dimensions

Series

N/A 821000

Cone Part Number

N/A EE821096D

Bore (d)

N/A 9.5000 in241.300 mm
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 88600 lbf394000 N
Dynamic Radial Load Rating - 1M Revs (C1) 3 N/A 342000 lbf1520000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 154000 lbf686000 N
K Factor 5 N/A 1.4

Ratings

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)6 N/A 595000 lbf2650000 N

Static Radial Load Rating (C0)

N/A 537000 lbf2390000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 63100 lbf281000 N

Factors

G1 Factor

N/A 1490
Geometry Factor (Cg)8 N/A 0.16
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.