TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Other Dimensions

Weight

N/A 118 Kg260.2 lb

Inner Ring Width (B)

N/A 7.7500 in196.850 mm
Max Shaft Fillet Radius1 N/A 0.25 in6.4 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 11.633 in295.48 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.11 in2.8 mm

Key Dimensions

Series

N/A 823000

Cone Part Number

N/A EE823103D

Bore (d)

N/A 10.2500 in260.350 mm
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 94000 lbf418000 N
Dynamic Radial Load Rating - 1M Revs (C1) 3 N/A 362000 lbf1610000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 164000 lbf728000 N
K Factor 5 N/A 1.07

Ratings

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)6 N/A 631000 lbf2810000 N

Static Radial Load Rating (C0)

N/A 601000 lbf2670000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 87800 lbf391000 N

Factors

Geometry Factor (Cg)8 N/A 0.181
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.