TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Other Dimensions

Weight

N/A 23.60 Kg52 lb

Inner Ring Width (B)

N/A 4.1875 in106.363 mm
Max Shaft Fillet Radius1 N/A 0.060 in1.5 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 7.48 in190 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.05 in1.3 mm

Key Dimensions

Series

N/A 91000

Cone Part Number

N/A EE91700D

Bore (d)

N/A 7.0000 in177.800 mm
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 28600 lbf127000 N
Dynamic Radial Load Rating - 1M Revs (C1) 3 N/A 110000 lbf490000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 49700 lbf221000 N
K Factor 5 N/A 1.35

Note

N/A This part has a non-standard shoulder design. Please email customer CAD for shoulder details to ensure the proper design of mating components.

Ratings

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)6 N/A 192000 lbf853000 N

Static Radial Load Rating (C0)

N/A 163000 lbf723000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 21200 lbf94200 N

Factors

Geometry Factor (Cg)8 N/A 0.114
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.