TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Other Dimensions

Weight

N/A 86.7 Kg191 lb

Inner Ring Width (B)

N/A 5.625 in142.875 mm
Max Shaft Fillet Radius1 N/A 0.060 in1.5 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 12.36 in314 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.16 in4.1 mm

Key Dimensions

Series

N/A 920000

Cone Part Number

N/A EE921150D

Bore (d)

N/A 11.5 in292.1 mm
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 88000 lbf391000 N
Dynamic Radial Load Rating - 1M Revs (C1) 3 N/A 339000 lbf1510000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 153000 lbf681000 N
K Factor 5 N/A 2

Note

N/A This part has a non-standard shoulder design. Please email customer CAD for shoulder details to ensure the proper design of mating components.

Ratings

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)6 N/A 591000 lbf2630000 N

Static Radial Load Rating (C0)

N/A 447000 lbf1990000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 44000 lbf196000 N

Factors

Geometry Factor (Cg)8 N/A 0.148
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.