TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Other Dimensions

Weight

N/A 63.6 Kg140.1 lb

Inner Ring Width (B)

N/A 7.25 in184.15 mm
Max Shaft Fillet Radius1 N/A 0.060 in1.5 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 9.09 in231 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.12 in3 mm

Key Dimensions

Series

N/A H242600

Cone Part Number

N/A H242649D

Bore (d)

N/A 8.1250 in206.375 mm
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 79000 lbf351000 N
Dynamic Radial Load Rating - 1M Revs (C1) 3 N/A 305000 lbf1350000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 137000 lbf612000 N
K Factor 5 N/A 1.76

Ratings

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)6 N/A 530000 lbf2360000 N

Static Radial Load Rating (C0)

N/A 522000 lbf2320000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 45000 lbf200000 N

Factors

G1 Factor

N/A 1400

G2 Factor

N/A 135
Geometry Factor (Cg)8 N/A 0.147
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.