TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Other Dimensions

Weight

N/A 79.6 Kg175.4 lb

Inner Ring Width (B)

N/A 7.875 in200.025 mm
Max Shaft Fillet Radius1 N/A 0.060 in1.5 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 9.53 in242 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.14 in3.6 mm

Key Dimensions

Series

N/A H244800

Cone Part Number

N/A H244849D

Bore (d)

N/A 8.625 in219.075 mm
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 84200 lbf375000 N
Dynamic Radial Load Rating - 1M Revs (C1) 3 N/A 325000 lbf1450000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 147000 lbf652000 N
K Factor 5 N/A 1.76

Ratings

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)6 N/A 566000 lbf2520000 N

Static Radial Load Rating (C0)

N/A 592000 lbf2630000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 47900 lbf213000 N

Factors

G1 Factor

N/A 1630

G2 Factor

N/A 150
Geometry Factor (Cg)8 N/A 0.154
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.