TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Other Dimensions

Weight

N/A 23.200 Kg51.1 lb

Inner Ring Width (B)

N/A 4.8125 in122.238 mm
Max Shaft Fillet Radius1 N/A 0.060 in1.5 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 6.77 in172 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.13 in3.3 mm

Key Dimensions

Series

N/A H432500

Cone Part Number

N/A H432549D

Bore (d)

N/A 6.1250 in155.575 mm
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 36900 lbf164000 N
Dynamic Radial Load Rating - 1M Revs (C1) 3 N/A 142000 lbf632000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 64200 lbf286000 N
K Factor 5 N/A 1.59

Ratings

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)6 N/A 248000 lbf1100000 N

Static Radial Load Rating (C0)

N/A 257000 lbf1140000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 23300 lbf103000 N

Factors

G1 Factor

N/A 658

G2 Factor

N/A 97.7
Geometry Factor (Cg)8 N/A 0.118
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.