TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Other Dimensions

Weight

N/A 51.1 Kg112.6 lb

Inner Ring Width (B)

N/A 6.25 in158.75 mm
Max Shaft Fillet Radius1 N/A 0.520 in13.20 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 6.75 in171.46 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.09 in2.3 mm

Key Dimensions

Series

N/A HH231600

Cone Part Number

N/A HH231637D

Bore (d)

N/A 5 in127 mm
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 66600 lbf296000 N
Dynamic Radial Load Rating - 1M Revs (C1) 3 N/A 257000 lbf1140000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 116000 lbf516000 N
K Factor 5 N/A 1.83

Ratings

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)6 N/A 447000 lbf1990000 N

Static Radial Load Rating (C0)

N/A 302000 lbf1340000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 36300 lbf162000 N

Factors

Geometry Factor (Cg)8 N/A 0.108
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.