TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Other Dimensions

Weight

N/A 115.2 Kg253.9 lb

Inner Ring Width (B)

N/A 8.6250 in219.075 mm
Max Shaft Fillet Radius1 N/A 0.13 in3.30 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 10.94 in278 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.24 in6.1 mm

Key Dimensions

Series

N/A HH249900

Cone Part Number

N/A HH249949D

Bore (d)

N/A 9.7500 in247.650 mm
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 115000 lbf509000 N
Dynamic Radial Load Rating - 1M Revs (C1) 3 N/A 442000 lbf1960000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 199000 lbf887000 N
K Factor 5 N/A 1.76

Ratings

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)6 N/A 769000 lbf3420000 N

Static Radial Load Rating (C0)

N/A 846000 lbf3770000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 65200 lbf290000 N

Factors

Geometry Factor (Cg)8 N/A 0.175
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.