TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Other Dimensions

Weight

N/A 131.600 Kg290.100 lb

Inner Ring Width (B)

N/A 7.3125 in185.738 mm
Max Shaft Fillet Radius1 N/A 0.13 in3.30 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 15.5 in394 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.27 in6.9 mm

Key Dimensions

Series

N/A HM265000

Cone Part Number

N/A HM265049DW

Bore (d)

N/A 14.5 in368.3 mm
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 132000 lbf589000 N
Dynamic Radial Load Rating - 1M Revs (C1) 3 N/A 511000 lbf2270000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 231000 lbf1030000 N
K Factor 5 N/A 1.76

Note

N/A This part has a non-standard shoulder design. Please email customer CAD for shoulder details to ensure the proper design of mating components.

Ratings

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)6 N/A 890000 lbf3960000 N

Static Radial Load Rating (C0)

N/A 977000 lbf4340000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 75400 lbf335000 N

Factors

G1 Factor

N/A 4300

G2 Factor

N/A 372
Geometry Factor (Cg)8 N/A 0.211
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.