TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Other Dimensions

Weight

N/A 147.4 Kg325 lb

Inner Ring Width (B)

N/A 7.875 in200.025 mm
Max Shaft Fillet Radius1 N/A 0.13 in3.30 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 13.62 in345.9 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.12 in3.05 mm

Key Dimensions

Series

N/A HM959700

Cone Part Number

N/A HM959744DW

Bore (d)

N/A 12.0140 in305.156 mm
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 83100 lbf370000 N
Dynamic Radial Load Rating - 1M Revs (C1) 3 N/A 321000 lbf1430000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 145000 lbf644000 N
K Factor 5 N/A 0.67

Ratings

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)6 N/A 558000 lbf2480000 N

Static Radial Load Rating (C0)

N/A 612000 lbf2720000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 123000 lbf548000 N

Factors

Geometry Factor (Cg)8 N/A 0.225
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.