TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Other Dimensions

Weight

N/A 4.5 Kg10 lb

Inner Ring Width (B)

N/A 2.8440 in72.238 mm
Max Shaft Fillet Radius1 N/A 0.03 in0.800 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 5.04 in128 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.03 in0.8 mm

Key Dimensions

Series

N/A LM124400

Cone Part Number

N/A LM124449DW

Bore (d)

N/A 4.7500 in120.650 mm
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 12200 lbf54200 N
Dynamic Radial Load Rating - 1M Revs (C1) 3 N/A 47000 lbf209000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 21200 lbf94300 N
K Factor 5 N/A 1.99

Note

N/A This part has a non-standard shoulder design. Please email customer CAD for shoulder details to ensure the proper design of mating components.

Ratings

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)6 N/A 81800 lbf364000 N

Static Radial Load Rating (C0)

N/A 85300 lbf379000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 6130 lbf27300 N

Factors

Geometry Factor (Cg)8 N/A 0.151
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.