TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Other Dimensions

Weight

N/A 48.70 Kg107.4 lb

Inner Ring Width (B)

N/A 5.0625 in128.588 mm
Max Shaft Fillet Radius1 N/A 0.060 in1.5 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 13.15 in334 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.14 in3.6 mm

Key Dimensions

Series

N/A LM258600

Cone Part Number

N/A LM258648DGW

Bore (d)

N/A 12.5000 in317.500 mm
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 57500 lbf256000 N
Dynamic Radial Load Rating - 1M Revs (C1) 3 N/A 222000 lbf986000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 100000 lbf445000 N
K Factor 5 N/A 1.83

Note

N/A This part has a non-standard shoulder design. Please email customer CAD for shoulder details to ensure the proper design of mating components.

Ratings

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)6 N/A 386000 lbf1720000 N

Static Radial Load Rating (C0)

N/A 502000 lbf2230000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 31400 lbf140000 N

Factors

Geometry Factor (Cg)8 N/A 0.174
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.