TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Other Dimensions

Weight

N/A 49.9 Kg110 lb

Inner Ring Width (B)

N/A 4.75 in120.65 mm
Max Shaft Fillet Radius1 N/A 0.060 in1.5 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 14.65 in372 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.19 in4.8 mm

Key Dimensions

Series

N/A LM263100

Cone Part Number

N/A LM263149D

Bore (d)

N/A 14 in355.6 mm
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 54900 lbf244000 N
Dynamic Radial Load Rating - 1M Revs (C1) 3 N/A 212000 lbf941000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 95500 lbf425000 N
K Factor 5 N/A 1.83

Note

N/A This part has a non-standard shoulder design. Please email customer CAD for shoulder details to ensure the proper design of mating components.

Ratings

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)6 N/A 368000 lbf1640000 N

Static Radial Load Rating (C0)

N/A 510000 lbf2270000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 29900 lbf133000 N

Factors

G1 Factor

N/A 3090

G2 Factor

N/A 470
Geometry Factor (Cg)8 N/A 0.185
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.