TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Other Dimensions

Weight

N/A 1476.1 Kg3254.2 lb

Inner Ring Width (B)

N/A 15.7500 in400.050 mm
Max Shaft Fillet Radius1 N/A 0.190 in4.800 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 38.98 in990 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.56 in14.2 mm

Key Dimensions

Series

N/A LM287600

Cone Part Number

N/A LM287649D

Bore (d)

N/A 36.9375 in938.213 mm
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 532000 lbf2360000 N
Dynamic Radial Load Rating - 1M Revs (C1) 3 N/A 2050000 lbf9120000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 926000 lbf4120000 N
K Factor 5 N/A 1.76

Ratings

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)6 N/A 3570000 lbf15900000 N

Static Radial Load Rating (C0)

N/A 5300000 lbf23600000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 303000 lbf1350000 N

Factors

G1 Factor

N/A 37200

G2 Factor

N/A 1610
Geometry Factor (Cg)8 N/A 0.428
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.