TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Other Dimensions

Weight

N/A 29 Kg64 lb

Inner Ring Width (B)

N/A 4.3125 in109.538 mm
Max Shaft Fillet Radius1 N/A 0.060 in1.5 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 11.06 in281 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.15 in3.8 mm

Key Dimensions

Series

N/A LM451300

Cone Part Number

N/A LM451349DWX

Bore (d)

N/A 10.5 in266.7 mm
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 50300 lbf224000 N
Dynamic Radial Load Rating - 1M Revs (C1) 3 N/A 194000 lbf864000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 87600 lbf390000 N
K Factor 5 N/A 1.62

Ratings

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)6 N/A 338000 lbf1500000 N

Static Radial Load Rating (C0)

N/A 339000 lbf1510000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 31000 lbf138000 N

Factors

Geometry Factor (Cg)8 N/A 0.154
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.