TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Other Dimensions

Weight

N/A 52.3 Kg115.2 lb

Inner Ring Width (B)

N/A 4.8125 in122.238 mm
Max Shaft Fillet Radius1 N/A 0.060 in1.5 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 14.21 in361 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.07 in1.8 mm

Key Dimensions

Series

N/A LM761600

Cone Part Number

N/A LM761649DGW

Bore (d)

N/A 13.5060 in343.052 mm
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 61200 lbf272000 N
Dynamic Radial Load Rating - 1M Revs (C1) 3 N/A 236000 lbf1050000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 107000 lbf474000 N
K Factor 5 N/A 1.24

Note

N/A This part has a non-standard shoulder design. Please email customer CAD for shoulder details to ensure the proper design of mating components.

Ratings

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)6 N/A 411000 lbf1830000 N

Static Radial Load Rating (C0)

N/A 432000 lbf1920000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 49600 lbf220000 N

Factors

Geometry Factor (Cg)8 N/A 0.187
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.