TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Other Dimensions

Weight

N/A 89.8 Kg198.0 lb

Inner Ring Width (B)

N/A 5.4375 in138.113 mm
Max Shaft Fillet Radius1 N/A 0.060 in1.5 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 16.81 in427 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.31 in7.87 mm

Key Dimensions

Series

N/A LM767700

Cone Part Number

N/A LM767748DA

Bore (d)

N/A 16.0000 in406.400 mm
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 82100 lbf365000 N
Dynamic Radial Load Rating - 1M Revs (C1) 3 N/A 317000 lbf1410000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 143000 lbf636000 N
K Factor 5 N/A 1.23

Ratings

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)6 N/A 551000 lbf2450000 N

Static Radial Load Rating (C0)

N/A 699000 lbf3110000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 66600 lbf296000 N

Factors

Geometry Factor (Cg)8 N/A 0.222
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.