TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Other Dimensions

Weight

N/A 121.3 Kg267.30 lb

Inner Ring Width (B)

N/A 6.0625 in153.988 mm
Max Shaft Fillet Radius1 N/A 0.13 in3.30 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 20.31 in516 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.19 in4.8 mm

Key Dimensions

Series

N/A LM772700

Cone Part Number

N/A LM772749DW

Bore (d)

N/A 19.253 in489.026 mm
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 108000 lbf482000 N
Dynamic Radial Load Rating - 1M Revs (C1) 3 N/A 418000 lbf1860000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 189000 lbf840000 N
K Factor 5 N/A 1.24

Ratings

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)6 N/A 728000 lbf3240000 N

Static Radial Load Rating (C0)

N/A 871000 lbf3870000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 87800 lbf390000 N

Factors

G1 Factor

N/A 5450
Geometry Factor (Cg)8 N/A 0.253
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.