TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Other Dimensions

Weight

N/A 5.7 Kg12.5 lb

Inner Ring Width (B)

N/A 2.6875 in68.263 mm
Max Shaft Fillet Radius1 N/A 0.03 in0.800 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 5.08 in129 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.04 in1 mm

Key Dimensions

Series

N/A M224700

Cone Part Number

N/A M224749D

Bore (d)

N/A 4.7500 in120.650 mm
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 14200 lbf63400 N
Dynamic Radial Load Rating - 1M Revs (C1) 3 N/A 54900 lbf244000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 24800 lbf110000 N
K Factor 5 N/A 1.76

Note

N/A This part has a non-standard shoulder design. Please email customer CAD for shoulder details to ensure the proper design of mating components.

Ratings

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)6 N/A 95700 lbf426000 N

Static Radial Load Rating (C0)

N/A 94900 lbf422000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 8110 lbf36100 N

Factors

G1 Factor

N/A 279

G2 Factor

N/A 86.6
Geometry Factor (Cg)8 N/A 0.158
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.