TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Other Dimensions

Weight

N/A 28.10 Kg62.10 lb

Inner Ring Width (B)

N/A 4.5625 in115.888 mm
Max Shaft Fillet Radius1 N/A 0.060 in1.5 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 9.25 in235 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.14 in3.6 mm

Key Dimensions

Series

N/A M244200

Cone Part Number

N/A M244249DW

Bore (d)

N/A 8.6875 in220.663 mm
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 40500 lbf180000 N
Dynamic Radial Load Rating - 1M Revs (C1) 3 N/A 156000 lbf695000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 70500 lbf314000 N
K Factor 5 N/A 1.76

Note

N/A This part has a non-standard shoulder design. Please email customer CAD for shoulder details to ensure the proper design of mating components.

Ratings

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)6 N/A 272000 lbf1210000 N

Static Radial Load Rating (C0)

N/A 308000 lbf1370000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 23100 lbf103000 N

Factors

G1 Factor

N/A 1150

G2 Factor

N/A 141
Geometry Factor (Cg)8 N/A 0.136
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.