TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Other Dimensions

Weight

N/A 63.5 Kg140 lb

Inner Ring Width (B)

N/A 5.6875 in144.463 mm
Max Shaft Fillet Radius1 N/A 0.13 in3.30 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 13.82 in351 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.22 in5.6 mm

Key Dimensions

Series

N/A M260100

Cone Part Number

N/A M260149DW

Bore (d)

N/A 13.0000 in330.200 mm
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 71400 lbf317000 N
Dynamic Radial Load Rating - 1M Revs (C1) 3 N/A 275000 lbf1220000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 124000 lbf553000 N
K Factor 5 N/A 1.76

Note

N/A This part has a non-standard shoulder design. Please email customer CAD for shoulder details to ensure the proper design of mating components.

Ratings

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)6 N/A 479000 lbf2130000 N

Static Radial Load Rating (C0)

N/A 619000 lbf2750000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 40600 lbf181000 N

Factors

Geometry Factor (Cg)8 N/A 0.185
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.