TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Other Dimensions

Weight

N/A 186.5 Kg411.3 lb

Inner Ring Width (B)

N/A 8.2500 in209.550 mm
Max Shaft Fillet Radius1 N/A 0.380 in9.700 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 17.79 in451.87 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.33 in8.4 mm

Key Dimensions

Series

N/A M268700

Cone Part Number

N/A M268748D

Bore (d)

N/A 16.3750 in415.925 mm
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 166000 lbf740000 N
Dynamic Radial Load Rating - 1M Revs (C1) 3 N/A 642000 lbf2860000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 290000 lbf1290000 N
K Factor 5 N/A 1.76

Ratings

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)6 N/A 1120000 lbf4970000 N

Static Radial Load Rating (C0)

N/A 1250000 lbf5550000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 94800 lbf421000 N

Factors

Geometry Factor (Cg)8 N/A 0.232
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.