TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Other Dimensions

Weight

N/A 230 Kg507 lb

Inner Ring Width (B)

N/A 8.8125 in223.838 mm
Max Shaft Fillet Radius1 N/A 0.13 in3.30 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 18.82 in478 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.34 in8.6 mm

Key Dimensions

Series

N/A M270700

Cone Part Number

N/A M270749ADW

Bore (d)

N/A 17.625 in447.675 mm
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 191000 lbf849000 N
Dynamic Radial Load Rating - 1M Revs (C1) 3 N/A 736000 lbf3280000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 332000 lbf1480000 N
K Factor 5 N/A 1.76

Note

N/A This part has a non-standard shoulder design. Please email customer CAD for shoulder details to ensure the proper design of mating components.

Ratings

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)6 N/A 1280000 lbf5700000 N

Static Radial Load Rating (C0)

N/A 1450000 lbf6430000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 109000 lbf484000 N

Factors

Geometry Factor (Cg)8 N/A 0.246
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.