TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Other Dimensions

Weight

N/A 280.6 Kg618.6 lb

Inner Ring Width (B)

N/A 9.3750 in238.125 mm
Max Shaft Fillet Radius1 N/A 0.13 in3.30 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 20.08 in510 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.41 in10.4 mm

Key Dimensions

Series

N/A M272700

Cone Part Number

N/A M272749DW

Bore (d)

N/A 18.875 in479.425 mm
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 218000 lbf968000 N
Dynamic Radial Load Rating - 1M Revs (C1) 3 N/A 839000 lbf3730000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 379000 lbf1680000 N
K Factor 5 N/A 1.76

Note

N/A This part has a non-standard shoulder design. Please email customer CAD for shoulder details to ensure the proper design of mating components.

Ratings

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)6 N/A 1460000 lbf6500000 N

Static Radial Load Rating (C0)

N/A 1660000 lbf7400000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 124000 lbf551000 N

Factors

G1 Factor

N/A 8110

G2 Factor

N/A 508
Geometry Factor (Cg)8 N/A 0.26
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.