TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Other Dimensions

Weight

N/A 482.400 Kg1063.60 lb

Inner Ring Width (B)

N/A 11.2500 in285.750 mm
Max Shaft Fillet Radius1 N/A 0.13 in3.30 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 23.98 in609 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.34 in8.6 mm

Key Dimensions

Series

N/A M278700

Cone Part Number

N/A M278749DW

Bore (d)

N/A 22.5 in571.5 mm
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 264000 lbf1180000 N
Dynamic Radial Load Rating - 1M Revs (C1) 3 N/A 1020000 lbf4530000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 460000 lbf2050000 N
K Factor 5 N/A 1.76

Note

N/A This part has a non-standard shoulder design. Please email customer CAD for shoulder details to ensure the proper design of mating components.

Ratings

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)6 N/A 1770000 lbf7890000 N

Static Radial Load Rating (C0)

N/A 2370000 lbf10600000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 150000 lbf669000 N

Factors

G1 Factor

N/A 12400

G2 Factor

N/A 669
Geometry Factor (Cg)8 N/A 0.299
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.