TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Other Dimensions

Weight

N/A 107.4 Kg236.9 lb

Inner Ring Width (B)

N/A 6.3750 in161.925 mm
Max Shaft Fillet Radius1 N/A 0.060 in1.5 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 16.73 in425 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.19 in4.8 mm

Key Dimensions

Series

N/A M667900

Cone Part Number

N/A M667944DW

Bore (d)

N/A 16.0000 in406.400 mm
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 109000 lbf484000 N
Dynamic Radial Load Rating - 1M Revs (C1) 3 N/A 420000 lbf1870000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 190000 lbf843000 N
K Factor 5 N/A 1.4

Note

N/A This part has a non-standard shoulder design. Please email customer CAD for shoulder details to ensure the proper design of mating components.

Ratings

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)6 N/A 731000 lbf3250000 N

Static Radial Load Rating (C0)

N/A 886000 lbf3940000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 77800 lbf346000 N

Factors

Geometry Factor (Cg)8 N/A 0.232
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.