The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
Unit of Measure

Other Dimensions

Weight

N/A 1.817 Kg4.01 lb

C - Double Cup Width

N/A 1.5626 in39.69 mm
Max Housing Fillet Radius1 N/A 0.030 in0.8 mm

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 3.56 in89.92 mm

Key Dimensions

Series

N/A 375

Cup Part Number

N/A 372XD

O.D. (D)

N/A 3.9370 in100.000 mm
K Factor 2 N/A 1.73
e Factor 3 N/A 0.71

Factors

Y1 Factor 4 N/A 0.95 1.41
Y2 Factor 5 N/A 1.41
Geometry Factor (Cg)6 N/A 0.0816
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Geometry constant for Lubrication Life Adjustment Factor a3l.