This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure
Other Dimensions
Weight |
N/A 0.20 Kg0.4 lb |
Inner Ring Width (B) |
N/A 19.000 mm0.7480 in |
| Max Shaft Fillet Radius1 | N/A 3.560 mm0.14 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 42.5 mm1.67 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 49 mm1.93 in |
Cage Location Relative to Frontface (Ab) |
N/A 0 mm0 in |
Cage Location Relative to Backface (Aa) |
N/A 0 mm0 in |
| Effective Center Location2 | N/A -2.3 mm-0.09 in |
Key Dimensions
Series |
N/A L69300 |
Cone Part Number |
N/A JL69345 |
Bore (d) |
N/A 38.000 mm1.4961 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 13200 N2970 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 51000 N11500 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 88800 N20000 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 23000 N5170 lbf |
| K Factor 7 | N/A 1.4 |
- 1 These maximum fillet radii will be cleared by the bearing corners.
- 2 Negative value indicates effective center inside cone backface.
- 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 5 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 9 Geometry constant for Lubrication Life Adjustment Factor a3l.