This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure
Other Dimensions
Weight |
N/A 1.8 Kg4.00 lb |
Inner Ring Width (B) |
N/A 25.400 mm1.0000 in |
| Max Shaft Fillet Radius1 | N/A 3.30 mm0.13 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 127 mm5 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 129 mm5.08 in |
Cage Location Relative to Frontface (Ab) |
N/A 2 mm0.08 in |
Cage Location Relative to Backface (Aa) |
N/A 2 mm0.08 in |
| Effective Center Location2 | N/A 7.9 mm0.31 in |
Key Dimensions
Series |
N/A L724300 |
Cone Part Number |
N/A JL724346 |
Bore (d) |
N/A 115.000 mm4.5276 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 34800 N7820 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 134000 N30200 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 234000 N52600 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 60600 N13600 lbf |
| K Factor 7 | N/A 1.27 |
- 1 These maximum fillet radii will be cleared by the bearing corners.
- 2 Negative value indicates effective center inside cone backface.
- 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 5 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 9 Geometry constant for Lubrication Life Adjustment Factor a3l.