This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure
Key Dimensions
Series |
N/A 470000 |
Cone Part Number |
N/A EE470073 |
Bore (d) |
N/A 7.0000 in177.800 mm |
| Dynamic Radial Load Rating - 90M Revs (C90) 1 | N/A 59200 lbf264000 N |
| Dynamic Radial Load Rating - 1M Revs (C1) 2 | N/A 229000 lbf1020000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)3 | N/A 398000 lbf1770000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 | N/A 103000 lbf459000 N |
| K Factor 5 | N/A 1.6 |
Other Dimensions
Inner Ring Width (B) |
N/A 3.625 in92.075 mm |
| Max Shaft Fillet Radius6 | N/A 0.530 in13.500 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 7.91 in201 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 8.86 in225 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.01 in0.3 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.51 in13 mm |
| Effective Center Location7 | N/A -0.86 in-21.8 mm |
Weight |
N/A 75.5 lb34.2 Kg |
- 1 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 2 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 6 These maximum fillet radii will be cleared by the bearing corners.
- 7 Negative value indicates effective center inside cone backface.
- 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 9 Geometry constant for Lubrication Life Adjustment Factor a3l.