This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure
Key Dimensions
Cone Part Number |
N/A KL540048 |
Bore (d) |
N/A 7.874 in200 mm |
| Dynamic Radial Load Rating - 90M Revs (C90) 1 | N/A 12300 lbf54700 N |
| Dynamic Radial Load Rating - 1M Revs (C1) 2 | N/A 47400 lbf211000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)3 | N/A 82500 lbf367000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 | N/A 21400 lbf95200 N |
| K Factor 5 | N/A 1.47 |
Other Dimensions
Inner Ring Width (B) |
N/A 1.0938 in27.783 mm |
| Max Shaft Fillet Radius6 | N/A 0.060 in1.520 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 8.19 in208 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 8.27 in210 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.1 in2.5 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.08 in2 mm |
| Effective Center Location7 | N/A 0.56 in14.2 mm |
Weight |
N/A 6.9 lb3.1 Kg |
- 1 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 2 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 6 These maximum fillet radii will be cleared by the bearing corners.
- 7 Negative value indicates effective center inside cone backface.
- 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 9 Geometry constant for Lubrication Life Adjustment Factor a3l.