This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure
Key Dimensions
Series |
N/A LM446300 |
Cone Part Number |
N/A LM446349NW |
Bore (d) |
N/A 9.25 in234.95 mm |
| Dynamic Radial Load Rating - 90M Revs (C90) 1 | N/A 25700 lbf114000 N |
| Dynamic Radial Load Rating - 1M Revs (C1) 2 | N/A 99200 lbf441000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)3 | N/A 173000 lbf768000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 | N/A 44800 lbf199000 N |
| K Factor 5 | N/A 1.61 |
Other Dimensions
Inner Ring Width (B) |
N/A 2 in50.8 mm |
| Max Shaft Fillet Radius6 | N/A 0.14 in3.556 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 9.92 in252 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 9.92 in252 mm |
Cage Location Relative to Frontface (Ab) |
N/A -0.02 in-0.5 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.26 in6.6 mm |
| Effective Center Location7 | N/A 0.2 in5.1 mm |
Weight |
N/A 41.09 lb |
- 1 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 2 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 6 These maximum fillet radii will be cleared by the bearing corners.
- 7 Negative value indicates effective center inside cone backface.
- 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.