This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Key Dimensions

Series

N/A LM565900

Cone Part Number

N/A LM565943

Bore (d)

N/A 14.7500 in374.650 mm
Dynamic Radial Load Rating - 90M Revs (C90) 1 N/A 81000 lbf360000 N
Dynamic Radial Load Rating - 1M Revs (C1) 2 N/A 313000 lbf1390000 N
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)3 N/A 544000 lbf2420000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 141000 lbf627000 N
K Factor 5 N/A 1.51

Other Dimensions

Inner Ring Width (B)

N/A 3.3125 in84.138 mm
Max Shaft Fillet Radius6 N/A 0.25 in6.4 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 15.63 in397 mm

Shaft Backing Shoulder Diameter - Backface (db)

N/A 16.02 in407 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.19 in4.8 mm

Cage Location Relative to Backface (Aa)

N/A 0.44 in11.2 mm
Effective Center Location7 N/A 0.35 in8.9 mm

Weight

N/A 116.5 lb52.90 Kg

Ratings

Static Radial Load Rating (C0)

N/A 663000 lbf2950000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)8 N/A 53500 lbf238000 N

Factors

Geometry Factor (Cg)9 N/A 0.203
  • 1 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 2 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These maximum fillet radii will be cleared by the bearing corners.
  • 7 Negative value indicates effective center inside cone backface.
  • 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 9 Geometry constant for Lubrication Life Adjustment Factor a3l.