This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure
Key Dimensions
Bore (d) |
N/A 1.3125 in33.338 mm |
| Dynamic Radial Load Rating - 90M Revs (C90) 1 | N/A 4520 lbf20100 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)2 | N/A 30400 lbf135000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 3 | N/A 7880 lbf35000 N |
| K Factor 4 | N/A 0.87 |
Other Dimensions
Inner Ring Width (B) |
N/A 1.09375 in27.781 mm |
| Max Shaft Fillet Radius5 | N/A 0.09 in2.300 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 1.91 in48.5 mm |
Cage Location Relative to Frontface (Ab) |
N/A -0.0546875 in-1.38905 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.109375 in2.7781 mm |
| Effective Center Location6 | N/A -0.08 in-2 mm |
- 1 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 2 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 5 These maximum fillet radii will be cleared by the bearing corners.
- 6 Negative value indicates effective center inside cone backface.
- 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.