This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure
Key Dimensions
Series |
N/A 8500 |
Cone Part Number |
N/A NA8575SW |
Bore (d) |
N/A 9.25 in234.95 mm |
| Dynamic Radial Load Rating - 90M Revs (C90) 1 | N/A 30700 lbf137000 N |
| Dynamic Radial Load Rating - 1M Revs (C1) 2 | N/A 119000 lbf527000 N |
| K Factor 3 | N/A 1.44 |
Other Dimensions
Inner Ring Width (B) |
N/A 2.3125 in58.738 mm |
| Max Shaft Fillet Radius4 | N/A 0.25 in6.35 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 0 in0 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 10.2 in259 mm |
Cage Location Relative to Frontface (Ab) |
N/A -0.05 in-1.3 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.31 in7.9 mm |
| Effective Center Location5 | N/A 0.24 in6.1 mm |
Weight |
N/A 58.37 lb |
- 1 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 2 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 4 These maximum fillet radii will be cleared by the bearing corners.
- 5 Negative value indicates effective center inside cone backface.
- 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.