This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Other Dimensions

Weight

N/A 0.10 Kg0.2 lb

C - Cup Width

N/A 0.5625 in14.288 mm
Max Housing Fillet Radius1 N/A 0.01 in0.25 mm

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 1.44 in36.58 mm

Housing Backing Shoulder Diameter - Backface (Db)

N/A 1.36 in34.54 mm

Key Dimensions

Series

N/A 00000

Cup Part Number

N/A 00162X

O.D. (D)

N/A 1.6260 in41.300 mm
K Factor 2 N/A 2.12
e Factor 3 N/A 0.28
Y Factor 4 N/A 2.18

Factors

G1 Factor

N/A 3.1

G2 Factor

N/A 2.9
Geometry Factor (Cg)5 N/A 0.033
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.