This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Other Dimensions

Weight

N/A 0.10 Kg0.3 lb

C - Cup Width

N/A 0.5118 in13 mm
Max Housing Fillet Radius1 N/A 0.06 in1.52 mm

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 1.91 in48.51 mm

Housing Backing Shoulder Diameter - Backface (Db)

N/A 1.75 in44.45 mm

Key Dimensions

Series

N/A 07000

Cup Part Number

N/A 07205X

O.D. (D)

N/A 2.0467 in51.986 mm
K Factor 2 N/A 1.45
e Factor 3 N/A 0.4
Y Factor 4 N/A 1.49

Factors

G1 Factor

N/A 7.6

G2 Factor

N/A 7.1
Geometry Factor (Cg)5 N/A 0.0509
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.