This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Other Dimensions

Weight

N/A 46.80 Kg103.30 lb

C - Cup Width

N/A 2.2500 in57.150 mm
Max Housing Fillet Radius1 N/A 0.250 in6.35 mm

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 14.78 in375.41 mm

Housing Backing Shoulder Diameter - Backface (Db)

N/A 13.74 in349 mm

Key Dimensions

Series

N/A 114000

Cup Part Number

N/A 114160

O.D. (D)

N/A 16.0000 in406.400 mm
K Factor 2 N/A 0.73
e Factor 3 N/A 0.8
Y Factor 4 N/A 0.75

Factors

G1 Factor

N/A 794.7

G2 Factor

N/A 80.2
Geometry Factor (Cg)5 N/A 0.157
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.