This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Other Dimensions

Weight

N/A 22.90 Kg50.4 lb

C - Cup Width

N/A 1.9375 in49.213 mm
Max Housing Fillet Radius1 N/A 0.06 in1.52 mm

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 13.06 in331.70 mm

Housing Backing Shoulder Diameter - Backface (Db)

N/A 12.95 in328.93 mm

Key Dimensions

Series

N/A 130000

Cup Part Number

N/A 131400

O.D. (D)

N/A 14 in355.6 mm
K Factor 2 N/A 1.77
e Factor 3 N/A 0.33
Y Factor 4 N/A 1.82

Factors

G1 Factor

N/A 1160

G2 Factor

N/A 168
Geometry Factor (Cg)5 N/A 0.136
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.