This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Other Dimensions

Weight

N/A 0.6 Kg1.2 lb

C - Cup Width

N/A 0.9375 in23.813 mm
Max Housing Fillet Radius1 N/A 0.130 in3.30 mm

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 2.68 in67.10 mm

Housing Backing Shoulder Diameter - Backface (Db)

N/A 2.40 in60.96 mm

Key Dimensions

Series

N/A 3100

Cup Part Number

N/A 3120-S

O.D. (D)

N/A 2.8346 in71.999 mm
e Factor 2 N/A 0.33

Factors

Geometry Factor (Cg)3 N/A 0.0697
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 Geometry constant for Lubrication Life Adjustment Factor a3l.