This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Other Dimensions

Weight

N/A 0.7 Kg1.4 lb

C - Cup Width

N/A 0.9055 in23 mm
Max Housing Fillet Radius1 N/A 0.08 in2.03 mm

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 3.27 in83.06 mm

Housing Backing Shoulder Diameter - Backface (Db)

N/A 3.15 in80.01 mm

Key Dimensions

Series

N/A 355

Cup Part Number

N/A 353

O.D. (D)

N/A 3.5433 in90.000 mm
e Factor 2 N/A 0.31
Y Factor 3 N/A 1.96

Factors

Geometry Factor (Cg)4 N/A 0.0732
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 Geometry constant for Lubrication Life Adjustment Factor a3l.